* QS6U24_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS6U24_TR_TH Tj Ta C1 Tj Ta 102u C2 2 Ta 711u C3 3 Ta 11.1m C4 4 Ta 790m R1 Tj 2 4.85 R2 2 3 41.8 R3 3 4 66.3 R4 4 Ta 57.7 .ENDS QS6U24_TR_TH