* QS6M4_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/06/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS6M4_P_TH Tj Ta C1 Tj Ta 101u C2 2 Ta 330u C3 3 Ta 3.07m C4 4 Ta 355m R1 Tj 2 5.88 R2 2 3 12.3 R3 3 4 62.1 R4 4 Ta 93.3 .ENDS QS6M4_P_TH