* QS6K21_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/06/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS6K21_TH Tj Ta C1 Tj Ta 102u C2 2 Ta 328u C3 3 Ta 2.80m C4 4 Ta 341m R1 Tj 2 6.07 R2 2 3 12.7 R3 3 4 65.1 R4 4 Ta 96.2 .ENDS QS6K21_TH