* QS6K1_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/06/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS6K1_TH Tj Ta C1 Tj Ta 105u C2 2 Ta 341u C3 3 Ta 2.71m C4 4 Ta 337m R1 Tj 2 5.63 R2 2 3 12.1 R3 3 4 61.5 R4 4 Ta 91.2 .ENDS QS6K1_TH