* QS6J11_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/06/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS6J11_TH Tj Ta C1 Tj Ta 112u C2 2 Ta 337u C3 3 Ta 3.02m C4 4 Ta 340m R1 Tj 2 5.91 R2 2 3 11.9 R3 3 4 62.8 R4 4 Ta 94.5 .ENDS QS6J11_TH