* QS5U36_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS5U36_TR_TH Tj Ta C1 Tj Ta 184u C2 2 Ta 787u C3 3 Ta 15.5m C4 4 Ta 892m R1 Tj 2 5.41 R2 2 3 33.5 R3 3 4 60.2 R4 4 Ta 50.6 .ENDS QS5U36_TR_TH