* QS5K2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/05/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS5K2_TH Tj Ta C1 Tj Ta 184u C2 2 Ta 509u C3 3 Ta 3.35m C4 4 Ta 410m R1 Tj 2 5.40 R2 2 3 11.7 R3 3 4 58.3 R4 4 Ta 73.9 .ENDS QS5K2_TH