* MP6M12_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/18 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT MP6M12_P_TH Tj Ta C1 Tj Ta 529u C2 2 Ta 5.28m C3 3 Ta 102m C4 4 Ta 2.06 R1 Tj 2 5.34 R2 2 3 8.54 R3 3 4 15.0 R4 4 Ta 30.8 .ENDS MP6M12_P_TH