* MP6K31_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/18 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT MP6K31_TH Tj Ta C1 Tj Ta 242u C2 2 Ta 5.10m C3 3 Ta 69.7m C4 4 Ta 1.93 R1 Tj 2 8.35 R2 2 3 7.63 R3 3 4 18.9 R4 4 Ta 31.5 .ENDS MP6K31_TH