* ES6U42_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U42_TR_TH Tj Ta C1 Tj Ta 90.1u C2 2 Ta 192u C3 3 Ta 1.38m C4 4 Ta 280m R1 Tj 2 7.04 R2 2 3 22.8 R3 3 4 115 R4 4 Ta 95.5 .ENDS ES6U42_TR_TH