* ES6U41_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/16 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U41_TR_TH Tj Ta C1 Tj Ta 94.3u C2 2 Ta 194u C3 3 Ta 1.41m C4 4 Ta 287m R1 Tj 2 6.80 R2 2 3 21.9 R3 3 4 114 R4 4 Ta 96.2 .ENDS ES6U41_TR_TH