* ES6U41_DI_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U41_DI_TH Tj Ta C1 Tj Ta 96.2u C2 2 Ta 48.2u C3 3 Ta 691u C4 4 Ta 351m R1 Tj 2 9.94 R2 2 3 42.4 R3 3 4 167 R4 4 Ta 70.7 .ENDS ES6U41_DI_TH