* ES6U3_DI_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U3_DI_TH Tj Ta C1 Tj Ta 87.8u C2 2 Ta 52.3u C3 3 Ta 657u C4 4 Ta 348m R1 Tj 2 10.9 R2 2 3 36.2 R3 3 4 181 R4 4 Ta 63.9 .ENDS ES6U3_DI_TH