* ES6U2_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/16 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U2_TR_TH Tj Ta C1 Tj Ta 74.1u C2 2 Ta 186u C3 3 Ta 978u C4 4 Ta 271m R1 Tj 2 7.22 R2 2 3 27.1 R3 3 4 112 R4 4 Ta 91.1 .ENDS ES6U2_TR_TH