* ES6U2_DI_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U2_DI_TH Tj Ta C1 Tj Ta 90.5u C2 2 Ta 53.4u C3 3 Ta 671u C4 4 Ta 354m R1 Tj 2 11.2 R2 2 3 36.8 R3 3 4 184 R4 4 Ta 64.3 .ENDS ES6U2_DI_TH