* ES6U1_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U1_TR_TH Tj Ta C1 Tj Ta 85.2u C2 2 Ta 193u C3 3 Ta 1.20m C4 4 Ta 286m R1 Tj 2 7.11 R2 2 3 24.7 R3 3 4 110 R4 4 Ta 94.9 .ENDS ES6U1_TR_TH