* ES6U1_DI_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/4/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT ES6U1_DI_TH Tj Ta C1 Tj Ta 84.7u C2 2 Ta 58.5u C3 3 Ta 651u C4 4 Ta 354m R1 Tj 2 12.5 R2 2 3 31.1 R3 3 4 201 R4 4 Ta 57.8 .ENDS ES6U1_DI_TH