* EM6M2_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EM6M2_P_TH Tj Ta C1 Tj Ta 52.9u C2 2 Ta 55.5u C3 3 Ta 578u C4 4 Ta 190m R1 Tj 2 9.57 R2 2 3 52.8 R3 3 4 191 R4 4 Ta 74.4 .ENDS EM6M2_P_TH