* IMH15A_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMH15A_TH Tj Ta C1 Tj Ta 55.9u C2 2 Ta 58.2u C3 3 Ta 997u C4 4 Ta 107m R1 Tj 2 8.39 R2 2 3 33.7 R3 3 4 170 R4 4 Ta 103 .ENDS IMH15A_TH