* IMD9A_PNP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMD9A_PNP_TH Tj Ta C1 Tj Ta 56.0u C2 2 Ta 58.0u C3 3 Ta 1.03m C4 4 Ta 105m R1 Tj 2 8.34 R2 2 3 34.0 R3 3 4 169 R4 4 Ta 102 .ENDS IMD9A_PNP_TH