* IMD16A_PNP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMD16A_PNP_TH Tj Ta C1 Tj Ta 137u C2 2 Ta 151u C3 3 Ta 1.39m C4 4 Ta 125m R1 Tj 2 3.22 R2 2 3 21.0 R3 3 4 139 R4 4 Ta 98.8 .ENDS IMD16A_PNP_TH