* EMH9_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EMH9_TH Tj Ta C1 Tj Ta 46.0u C2 2 Ta 49.5u C3 3 Ta 598u C4 4 Ta 180m R1 Tj 2 9.78 R2 2 3 53.1 R3 3 4 191 R4 4 Ta 86.7 .ENDS EMH9_TH