* EMB6_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EMB6_TH Tj Ta C1 Tj Ta 45.9u C2 2 Ta 50.1u C3 3 Ta 600u C4 4 Ta 175m R1 Tj 2 9.81 R2 2 3 52.6 R3 3 4 192 R4 4 Ta 85.0 .ENDS EMB6_TH