* VT6Z2_PNP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT VT6Z2_PNP_TH Tj Ta C1 Tj Ta 32.6u C2 2 Ta 30.9u C3 3 Ta 468u C4 4 Ta 200m R1 Tj 2 9.04 R2 2 3 70.7 R3 3 4 220 R4 4 Ta 83.1 .ENDS VT6Z2_PNP_TH