* US6X8_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT US6X8_TH Tj Ta C1 Tj Ta 97.6u C2 2 Ta 110u C3 3 Ta 1.64m C4 4 Ta 231m R1 Tj 2 4.02 R2 2 3 16.9 R3 3 4 73.1 R4 4 Ta 72.5 .ENDS US6X8_TH