* UMF6N_NMOS_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT UMF6N_NMOS_TH Tj Ta C1 Tj Ta 45.8u C2 2 Ta 74.9u C3 3 Ta 612u C4 4 Ta 138m R1 Tj 2 7.82 R2 2 3 48.2 R3 3 4 211 R4 4 Ta 88.8 .ENDS UMF6N_NMOS_TH