* QSZ4_PNP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/24 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT QSZ4_PNP_TH Tj Ta C1 Tj Ta 154u C2 2 Ta 700u C3 3 Ta 15.0m C4 4 Ta 1.08 R1 Tj 2 4.86 R2 2 3 36.6 R3 3 4 63.6 R4 4 Ta 51.3 .ENDS QSZ4_PNP_TH