* QSX8_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/24 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT QSX8_TH Tj Ta C1 Tj Ta 98.2u C2 2 Ta 598u C3 3 Ta 13.6m C4 4 Ta 747m R1 Tj 2 8.65 R2 2 3 38.7 R3 3 4 65.7 R4 4 Ta 61.9 .ENDS QSX8_TH