* QS5W2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/24 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT QS5W2_TH Tj Ta C1 Tj Ta 175u C2 2 Ta 789u C3 3 Ta 15.4m C4 4 Ta 960m R1 Tj 2 4.47 R2 2 3 35.1 R3 3 4 62.7 R4 4 Ta 52.2 .ENDS QS5W2_TH