* MP6Z13_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 30mm x 30mm x 0.8mm * ceramic board * Tj-Junction Ta-Ambient .SUBCKT MP6Z13_P_TH Tj Ta C1 Tj Ta 353u C2 2 Ta 3.53m C3 3 Ta 74.5m C4 4 Ta 2.01 R1 Tj 2 6.48 R2 2 3 8.78 R3 3 4 18.5 R4 4 Ta 30.1 .ENDS MP6Z13_P_TH