* IMZ2A_NPN_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMZ2A_NPN_TH Tj Ta C1 Tj Ta 51.9u C2 2 Ta 53.3u C3 3 Ta 1.01m C4 4 Ta 104m R1 Tj 2 9.23 R2 2 3 36.3 R3 3 4 175 R4 4 Ta 102 .ENDS IMZ2A_NPN_TH