* IMX9_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMX9_TH Tj Ta C1 Tj Ta 119u C2 2 Ta 131u C3 3 Ta 1.31m C4 4 Ta 121m R1 Tj 2 3.65 R2 2 3 22.1 R3 3 4 142 R4 4 Ta 99.1 .ENDS IMX9_TH