* IMX17_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMX17_TH Tj Ta C1 Tj Ta 106u C2 2 Ta 116u C3 3 Ta 1.25m C4 4 Ta 118m R1 Tj 2 4.06 R2 2 3 23.2 R3 3 4 144 R4 4 Ta 99.3 .ENDS IMX17_TH