* IMT4_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT IMT4_TH Tj Ta C1 Tj Ta 74.5u C2 2 Ta 79.4u C3 3 Ta 1.11m C4 4 Ta 109m R1 Tj 2 5.90 R2 2 3 27.8 R3 3 4 155 R4 4 Ta 100 .ENDS IMT4_TH