* EML17_D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EML17_D_TH Tj Ta C1 Tj Ta 32.7u C2 2 Ta 41.9u C3 3 Ta 760u C4 4 Ta 184m R1 Tj 2 9.87 R2 2 3 51.0 R3 3 4 146 R4 4 Ta 107 .ENDS EML17_D_TH