* EMF6_NMOS_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EMF6_NMOS_TH Tj Ta C1 Tj Ta 53.1u C2 2 Ta 55.1u C3 3 Ta 585u C4 4 Ta 183m R1 Tj 2 9.67 R2 2 3 51.6 R3 3 4 188 R4 4 Ta 75.7 .ENDS EMF6_NMOS_TH