* EMF5_PNP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EMF5_PNP_TH Tj Ta C1 Tj Ta 48.9u C2 2 Ta 48.0u C3 3 Ta 538u C4 4 Ta 186m R1 Tj 2 9.74 R2 2 3 53.3 R3 3 4 197 R4 4 Ta 77.4 .ENDS EMF5_PNP_TH