* US6X6_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/12 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT US6X6_TH Tj Ta C1 Tj Ta 156u C2 2 Ta 107u C3 3 Ta 17.8m C4 4 Ta 942m R1 Tj 2 3.70 R2 2 3 25.3 R3 3 4 60.7 R4 4 Ta 60.1 .ENDS US6X6_TH