* QSX6_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QSX6_TH Tj Ta C1 Tj Ta 136u C2 2 Ta 528u C3 3 Ta 5.96m C4 4 Ta 411m R1 Tj 2 6.11 R2 2 3 7.42 R3 3 4 44.1 R4 4 Ta 74.2 .ENDS QSX6_TH