* 2SD2703_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2703_TH Tj Ta C1 Tj Ta 84.7u C2 2 Ta 370u C3 3 Ta 3.15m C4 4 Ta 372m R1 Tj 2 8.28 R2 2 3 12.5 R3 3 4 75.4 R4 4 Ta 74.4 .ENDS 2SD2703_TH