* 2SD2657_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2657_TH Tj Ta C1 Tj Ta 129u C2 2 Ta 388u C3 3 Ta 4.05m C4 4 Ta 352m R1 Tj 2 5.72 R2 2 3 9.37 R3 3 4 73.9 R4 4 Ta 85.5 .ENDS 2SD2657_TH