* 2SD2227S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2227S_TH Tj Ta C1 Tj Ta 71.2u C2 2 Ta 162u C3 3 Ta 4.08m C4 4 Ta 165m R1 Tj 2 5.19 R2 2 3 7.75 R3 3 4 47.5 R4 4 Ta 85.3 .ENDS 2SD2227S_TH