* 2SD2153_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2153_TH Tj Ta C1 Tj Ta 419u C2 2 Ta 3.18m C3 3 Ta 44.5m C4 4 Ta 1.21 R1 Tj 2 2.47 R2 2 3 7.49 R3 3 4 32.5 R4 4 Ta 50.2 .ENDS 2SD2153_TH