* 2SD2144S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2144S_TH Tj Ta C1 Tj Ta 132u C2 2 Ta 359u C3 3 Ta 5.08m C4 4 Ta 176m R1 Tj 2 2.56 R2 2 3 4.80 R3 3 4 42.3 R4 4 Ta 82.5 .ENDS 2SD2144S_TH