* 2SD2118_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/07 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2118_TH Tj Ta C1 Tj Ta 643u C2 2 Ta 7.76m C3 3 Ta 101m C4 4 Ta 1.20 R1 Tj 2 2.14 R2 2 3 2.61 R3 3 4 22.7 R4 4 Ta 48.3 .ENDS 2SD2118_TH