* 2SD2114K_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD2114K_TH Tj Ta C1 Tj Ta 140u C2 2 Ta 120u C3 3 Ta 1.19m C4 4 Ta 101m R1 Tj 2 5.81 R2 2 3 19.4 R3 3 4 154 R4 4 Ta 121 .ENDS 2SD2114K_TH