* 2SD1857A_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD1857A_TH Tj Ta C1 Tj Ta 649u C2 2 Ta 762u C3 3 Ta 18.7m C4 4 Ta 245m R1 Tj 2 707m R2 2 3 2.04 R3 3 4 13.9 R4 4 Ta 76.5 .ENDS 2SD1857A_TH