* 2SD1733_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SD1733_TH Tj Ta C1 Tj Ta 394u C2 2 Ta 7.05m C3 3 Ta 93.2m C4 4 Ta 1.19 R1 Tj 2 3.18 R2 2 3 3.00 R3 3 4 23.9 R4 4 Ta 48.3 .ENDS 2SD1733_TH