* 2SCR523UB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/27 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SCR523UB_TH Tj Ta C1 Tj Ta 38.7u C2 2 Ta 35.0u C3 3 Ta 684u C4 4 Ta 153m R1 Tj 2 11.4 R2 2 3 47.9 R3 3 4 145 R4 4 Ta 94.1 .ENDS 2SCR523UB_TH