* 2SCR514R_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT 2SCR514R_TH Tj Ta C1 Tj Ta 118u C2 2 Ta 418u C3 3 Ta 4.00m C4 4 Ta 312m R1 Tj 2 6.18 R2 2 3 9.95 R3 3 4 74.9 R4 4 Ta 86.8 .ENDS 2SCR514R_TH